(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Stay with Stopper B-430

Stay with Stopper B-430
  • Volume Discount

•Door Opening Manner: Upward Opening
•Stay Type: Rotation
•Rotation Type: Flap
•Stopper: Stopped at full open
•Stopper Release: One-Touch

PDF

Part Number

Configured Part Number is shown.

 
Part Number
B-430-2
B-430-3
Part NumberMinimum order quantityVolume DiscountDays to Ship Product Code
1 Piece(s)Available

12 Days or more

13245
1 Piece(s)Available

12 Days or more

13246

Loading...

  1. 1

Basic Information

Door Opening Manner Upward Opening Stay Type Rotation Rotation Type Flap
Stopper Stop in full open state Stopper Release One-Touch Body Material Cold Rolled Steel Plate
Main Body Surface Treatment Zinc Plating Chromate Treatment

Additional Products in this Category

Tech Support