(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Canopy Stay with Auto Stopper B-20-B (Part Numbers)

Canopy Stay with Auto Stopper B-20-B
  • Volume Discount

•Door Opening Manner: Upper Lid
•Stay Type: Rotation
•Rotation Type: Flap
•Stopper: Stopped at full open
•Body Material: Cold Rolled Steel Plate

PDF

Part Number

Configured Part Number is shown.

 
Part Number
B-20-B-1-L
B-20-B-1-R
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSFor Right Side•For Left Side Product Code
1 Piece(s)Available

8 Days or more

10For Left Side12749
1 Piece(s)Available

8 Days or more

10For Right Side12750

Loading...

  1. 1

Basic Information

Door Opening Manner Canopy Stay Type Rotation Rotation Type Flap
Stopper Stop in full open state Body Material Cold Rolled Steel Plate Main Body Surface Treatment Chrome plating
Allowable Load(N) 196

Additional Products in this Category

Tech Support