(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

90° Stopper B-893

90° Stopper B-893
  • Volume Discount

•Door Opening Manner: Horizontally Opening
•Stay Type: Tilt Stopping Stay
•Stopper: Stopped at full open
•Body Material: Cold Rolled Steel Plate
•Main Body Surface Treatment: Zinc Plating

PDF

Part Number

Configured Part Number is shown.

B-893

 
Part Number
B-893
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Door Opening Manner For Door (Laterally Opening) Stay Type Tilt Stopped Stay Stopper Stop in full open state
Stopper Release No Body Material Cold Rolled Steel Plate Main Body Surface Treatment Zinc Plating Chromate Treatment
Product Code 11688

Please check the type/dimensions/specifications of the part B-893 in the 90° Stopper B-893 series.

Additional Products in this Category

Tech Support