(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Slide Rail - Ultra Heavy Load, 65mm Width, KC-353-J.

Slide Rail - Ultra Heavy Load, 65mm Width, KC-353-J.
  • Volume Discount

•Type: Slide Type
•Rail Material: Cold Rolled Steel Plate
•Rail Surface Treatment: Chromate
•Rail Length L Dimension (mm): 1000

PDF

Part Number

Configured Part Number is shown.

 
Part Number
KC-353-JS
KC-353-JW
Part NumberMinimum order quantityVolume DiscountDays to Ship Stroke S
(mm)
Allowable Load (when using 2)
(N)
Height H
(mm)
Width W
(mm)
Rail Step Number Stroke Ls [Classification]
(mm)
Load Rating (when using 2) [Classification]
(N)
Product Code
1 Piece(s)Available

8 Days or more

650245021.6652~650~300023028
1 Piece(s)Available

8 Days or more

1000343050723~1000~400023029

Loading...

  1. 1

Basic Information

Type Slide Shape Rail Material Cold Rolled Steel Plate Rail Surface Treatment Zinc Plating Chromate Treatment
Rail Length L1(mm) 1000

Additional Products in this Category

Tech Support