(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Leveling Legs - With hexagonal adjustment point, series KC-275-A-HEX. (Part Numbers)

Leveling Legs - With hexagonal adjustment point, series KC-275-A-HEX.
  • Volume Discount

Because the tip of the adjuster screw is hexagonal in shape, it can be adjusted with a wrench. Ideal for machine tools, vending machines, etc.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
KC-275-A-HEX-2
KC-275-A-HEX-3
KC-275-A-HEX-7
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThread Length
(mm)
Full height
(mm)
Product Code
1 Piece(s)Available

8 Days or more

1013015831659
1 Piece(s)Available

8 Days or more

1010012831660
1 Piece(s)Available

8 Days or more

10709831661

Loading...

  1. 1

Basic Information

Type Adjusting Bolt Type Adjusting Bolt Shape Type Standard Height Adjusting Handle No
Thread Portion Material Low Carbon Steel Wire Rod Thread Surface Treatment Zinc Plating Chromate Treatment Body Material Cold Rolled Steel Plate
Main Body Surface Treatment Zinc Plating Chromate Treatment Allowable Load(kN) 5 Main Body Height h(mm) 18
Thread Size M(mm) 16 Properties Standard Swivel Mechanism No

Additional Products in this Category

Tech Support