(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Leveling Legs - For heavy loads, rigid type, series K-1276-B. (Part Numbers)

Leveling Legs - For heavy loads, rigid type, series K-1276-B.
  • Volume Discount

Made of stainless steel with excellent corrosion resistance. Excellent anti-vibration properties due to large contact surface and pad. Ideal for semiconductor equipment, medical equipment, machine tools.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
K-1276-B-24-150
K-1276-B-24-200
K-1276-B-30-150
K-1276-B-30-200
Part NumberMinimum order quantityVolume DiscountDays to Ship Allowable Load
(kN)
Thread Length
(mm)
Thread Size M
(mm)
Screw+Main Body Height
(mm)
Product Code
1 Piece(s)Available

8 Days or more

391502419031537
1 Piece(s)Available

8 Days or more

392002424031538
1 Piece(s)Available

8 Days or more

491503019031539
1 Piece(s)Available

8 Days or more

492003024031540

Loading...

  1. 1

Basic Information

Type Adjusting Bolt Type Adjusting Bolt Shape Type With Bottom Rubber Height Adjusting Handle No
Thread Portion Material Stainless Steel Rod Thread Surface Treatment No Body Material Stainless Steel Rod
Main Body Surface Treatment No Bottom Rubber Material Synthetic rubber (NBR) Main Body Height h(mm) 40
Properties Corrosion Resistance Swivel Mechanism No

Additional Products in this Category

Tech Support