(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Casters - Gray rubber with rolled steel swivel plate, integrated brake, K-620JS series (Light load).

Casters - Gray rubber with rolled steel swivel plate, integrated brake, K-620JS series (Light load).
  • Volume Discount

•Caster Type : Plate Type Swivel
•Wheel Material : Rubber
•Wheel Characteristics : Not Provided
•Stopper : With Rotation Stopper
For complete product overview and details on Low Noise Freely Operating with Stopper K-620JS see the sections below:

PDF

Part Number

Configured Part Number is shown.

 
Part Number
K-620JS-75-R
K-620JS-100-R
K-620JS-150-R
Part NumberMinimum order quantityVolume DiscountDays to Ship Allowable Load Range
(daN)
Allowable Load
(daN)
Mounting height
(mm)
Mounting Hole Type Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Swivel Radius
(mm)
Product CD
1 Piece(s)Available

16 Days or more

35.01~80.006093Round hole5542705875278731712
1 Piece(s)Available

8 Days or more

35.01~80.0060122Round hole824010058100278731713
1 Piece(s)Available

8 Days or more

80.01~140.00110190Slotted Holes75(80)75(80)1021021503212031715

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper With Rotation Stopper Properties Quiet
Wheel Material Rubber Wheel Characteristics No Metal Piece(Fittings etc.,) Material Cold rolled steel plate (SPC)
Application Commercial Facilities Display / OA equipment, information and communication equipment Load Category Used for Light load

Additional Products in this Category

Tech Support