(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Casters - Gray rubber with rolled steel swivel plate, without brake, K-620J series (Light load). (Part Numbers)

Casters - Gray rubber with rolled steel swivel plate, without brake, K-620J series (Light load).
  • Volume Discount

•Caster Type : Plate Type Swivel
•Wheel Material : Rubber
•Wheel Characteristics : Not Provided
•Stopper : Not Provided
For complete product overview and details on Low Noise Swivel Caster No Stopper K-620J see the sections below:

PDF

Part Number

Configured Part Number is shown.

K-620J-150-R

 
Part Number
K-620J-150-R
Part NumberMinimum order quantityVolume DiscountDays to Ship Allowable Load Range
(daN)
Allowable Load
(daN)
Mounting height
(mm)
Mounting Hole Type Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Swivel Radius
(mm)
Product CD
1 Piece(s)Available

8 Days or more

80.01~140.00110190Slotted Holes75(80)75(80)1021021503212031719

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper No Properties Quiet
Wheel Material Rubber Wheel Characteristics No Metal Piece(Fittings etc.,) Material Cold rolled steel plate (SPC)
Application Commercial Facilities Display / OA equipment, information and communication equipment Load Category Used for Light load

Please check the type/dimensions/specifications of the part K-620J-150-R in the Casters - Gray rubber with rolled steel swivel plate, without brake, K-620J series (Light load). series.

Products like this...

Part Number
K-620J-100-R
Part NumberMinimum order quantityVolume DiscountDays to Ship Allowable Load Range
(daN)
Allowable Load
(daN)
Mounting height
(mm)
Mounting Hole Type Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Swivel Radius
(mm)
Product CD
1 Piece(s)Available

16 Days or more

35.01~80.0060122Round hole824010058100278731717

Additional Products in this Category

Tech Support