(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Wheel - Compact polyamide with compact steel swivel plate, without brake, K-590J series (Ultra heavy load).

Wheel - Compact polyamide with compact steel swivel plate, without brake, K-590J series (Ultra heavy load).
  • Volume Discount

•Caster Type : Plate Type Swivel
•Wheel Material : Polyamide
•Wheel Characteristics : Not Provided
•Stopper : Not Provided
For complete product overview and details on Low Floor Type, High Load, Swivel Caster without Stopper K-590J see the sections below:

PDF

Part Number

Configured Part Number is shown.

K-590J-80

 
Part Number
K-590J-80
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper No Properties Low Floor Heavy Load
Allowable Load Range(daN) 485.01~750.00 Allowable Load(daN) 686 Mounting height(mm) 120
Wheel Material Polyamide Wheel Characteristics No Metal Piece(Fittings etc.,) Material Hot-rolled Sheet Steel
Mounting Hole Type Slotted Holes Mounting Hole Pitch Longitudinal direction P1(mm) 75(80) Mounting Hole Pitch Transverse Direction P2(mm) 55(60)
Plate Length L1(mm) 100 Plate Width W1(mm) 85 Wheel Dia. D(φ) 80
Wheel Width(mm) 40 Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment Load Category For Heavy Load
Product CD 31512

Please check the type/dimensions/specifications of the part K-590J-80 in the Wheel - Compact polyamide with compact steel swivel plate, without brake, K-590J series (Ultra heavy load). series.

Additional Products in this Category

Tech Support