(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Casters - Compact polyamide with swivel plate, without brake, K-611J series (Heavy load). (Part Numbers)

Casters - Compact polyamide with swivel plate, without brake, K-611J series (Heavy load).
  • Volume Discount

•Caster Type : Plate Type Swivel
•Wheel Material : Polyamide
•Wheel Characteristics : Not Provided
•Stopper : Not Provided
For complete product overview and details on Low Floor Type Swivel Caster, without Stopper K-611J see the sections below:

PDF

Part Number

Configured Part Number is shown.

K-611J-75-N

 
Part Number
K-611J-75-N
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Load Range
(daN)
Allowable Load
(daN)
Mounting height
(mm)
Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Product CD
1 Piece(s)Available

8 Days or more

10320.01~485.0040010671719090753831693

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper No Properties Low Floor Heavy Load
Wheel Material Polyamide Wheel Characteristics No Metal Piece(Fittings etc.,) Material Hot-rolled Sheet Steel
Mounting Hole Type Round hole Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment Load Category For Heavy Load

Please check the type/dimensions/specifications of the part K-611J-75-N in the Casters - Compact polyamide with swivel plate, without brake, K-611J series (Heavy load). series.

Products like this...

Part Number
K-611J-50-N
K-611J-65-N
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Load Range
(daN)
Allowable Load
(daN)
Mounting height
(mm)
Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Product CD
1 Piece(s)Available

8 Days or more

10140.01~220.002006854367054502831691
1 Piece(s)Available

8 Days or more

10220.01~320.003009271719090653831692

Additional Products in this Category

Tech Support