(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Casters - With cold rolled steel swivel plate, compact MC double nylon caster, without brake, K-508-W series (Heavy load).

Casters - With cold rolled steel swivel plate, compact MC double nylon caster, without brake, K-508-W series (Heavy load).
  • Volume Discount

•Caster Type : Plate Type Swivel, Two Wheels
•Wheel Material : MC Nylon
•Wheel Characteristics : Abrasion Resistance, Chemical Resistance, Gasoline Resistant(including Light Oil), Heat Resistance, Low Temp. Resistance, Oil Resistance
•Stopper : Not Provided
For complete product overview and details on Low Floor Type for Heavy Load, Swivel Caster without Stopper (Dual-Wheel) K-508-W see the sections below:

PDF

Part Number

Configured Part Number is shown.

 
Part Number
K-508-W-50
K-508-W-75
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Load Range
(daN)
Allowable Load
(daN)
Mounting height
(mm)
Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Product CD
1 Piece(s)Available

8 Days or more

10220.01~320.002947855(65)55(65)82825032.531378
1 Piece(s)Available

8 Days or more

10485.01~750.0049010863(78)63(78)100100753931380

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal / Dual Wheels Stopper No Properties Low Floor Heavy Load
Wheel Material MC Nylon Wheel Characteristics Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance Metal Piece(Fittings etc.,) Material Cold rolled steel plate (SPC)
Mounting Hole Type Slotted Holes Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment Load Category For Heavy Load

Additional Products in this Category

Tech Support