(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/9/2024 to 4:00 p.m. (CDT) 11/10/2024. We apologize for the inconvenience.

Casters - Phenol with cold rolled steel swivel plate, without brake, K-100WHB-P series (Ultra heavy load). (Part Numbers)

Casters - Phenol with cold rolled steel swivel plate, without brake, K-100WHB-P series (Ultra heavy load).
  • Volume Discount

•Caster Type : Plate Type Swivel
•Wheel Material : Phenol
•Wheel Characteristics : Abrasion Resistance
•Stopper : Not Provided
For complete product overview and details on Ultra-Heavy Load Swivel Caster without Stopper, K-100WHB-P see the sections below:

PDF

Part Number

Configured Part Number is shown.

K-100WHB-P-75

 
Part Number
K-100WHB-P-75
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Load Range
(daN)
Allowable Load
(daN)
Mounting height
(mm)
Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Swivel Radius
(mm)
Product CD
1 Piece(s)Available

8 Days or more

10485.01~750.00490107787810010075485430096

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper No Wheel Material Phenol Resin
Wheel Characteristics Abrasion Resistance Metal Piece(Fittings etc.,) Material Cold rolled steel plate (SPC) Mounting Hole Type Round hole
Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture / OA equipment, information and communication equipment Load Category Ultra Heavy Load

Please check the type/dimensions/specifications of the part K-100WHB-P-75 in the Casters - Phenol with cold rolled steel swivel plate, without brake, K-100WHB-P series (Ultra heavy load). series.

Products like this...

Part Number
K-100WHB-P-50
K-100WHB-P-65
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Load Range
(daN)
Allowable Load
(daN)
Mounting height
(mm)
Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Swivel Radius
(mm)
Product CD
1 Piece(s)Available

8 Days or more

10220.01~320.00294796464848450383930094
1 Piece(s)Available

8 Days or more

10320.01~485.0039297787810010065484930095

Additional Products in this Category

Tech Support