(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Casters - UMC Nylon with Hot Rolled Steel Swivel Plate, Integrated Brake, K-507YS Series (Heavy load). (Part Numbers)

Casters - UMC Nylon with Hot Rolled Steel Swivel Plate, Integrated Brake, K-507YS Series (Heavy load).
  • Volume Discount

•Caster Type : Plate Type Swivel
•Wheel Material : UMC Nylon
•Wheel Characteristics : Chemical Resistance, Gasoline Resistant(including Light Oil), Heat Resistance, Oil Resistance
•Stopper : With Rotation Stopper
For complete product overview and details on Independent Caster for Heavy Loads, with Stopper K-507YS see the sections below:

PDF

Part Number

Configured Part Number is shown.

K-507YNS-130

 
Part Number
K-507YNS-130
Part NumberMinimum order quantityVolume DiscountDays to Ship Allowable Load Range
(daN)
Allowable Load
(daN)
Mounting height
(mm)
Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Product CD
1 Piece(s)Available

8 Days or more

485.01~750.0049017780801081081305031567

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper With Rotation Stopper Properties Quiet
Wheel Material UMC Nylon Wheel Characteristics Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Heat resistant Metal Piece(Fittings etc.,) Material Hot-rolled Sheet Steel
Mounting Hole Type Round hole Application Streamlining of Logistics, Hand Truck / Factory facilities Load Category For Heavy Load

Please check the type/dimensions/specifications of the part K-507YNS-130 in the Casters - UMC Nylon with Hot Rolled Steel Swivel Plate, Integrated Brake, K-507YS Series (Heavy load). series.

Products like this...

Part Number
K-507YNS-150
K-507YNS-200
K-507YS-100
Part NumberMinimum order quantityVolume DiscountDays to Ship Allowable Load Range
(daN)
Allowable Load
(daN)
Mounting height
(mm)
Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Product CD
1 Piece(s)Available

8 Days or more

485.01~750.0053919890901201201505031568
1 Piece(s)Available

8 Days or more

485.01~750.006482501121121401402006331569
1 Piece(s)Available

8 Days or more

320.01~485.0045014480801081081004531368

Additional Products in this Category

Tech Support