(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Casters - Polyurethane resin with cold rolled steel swivel plate, integrated brake, K-100HBS-PA series (Heavy load). (Part Numbers)

Casters - Polyurethane resin with cold rolled steel swivel plate, integrated brake, K-100HBS-PA series (Heavy load).
  • Volume Discount

•Caster Type : Plate Type Swivel
•Wheel Material : Polyurethane
•Wheel Characteristics : Oil Resistance
•Stopper : With Rotation Stopper
For complete product overview and details on Swivel Casters for Heavy Loads with Stopper K-100HBS-PA see the sections below:

PDF

Part Number

Configured Part Number is shown.

K-100HBS-PA-75

 
Part Number
K-100HBS-PA-75
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Load Range
(daN)
Allowable Load
(daN)
Mounting height
(mm)
Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Swivel Radius
(mm)
Product CD
1 Piece(s)Available

8 Days or more

10320.01~485.003431067171909075386830886

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper With Rotation Stopper Properties Low Floor Heavy Load
Wheel Material Polyurethane Resin Wheel Characteristics Oil Resistance Metal Piece(Fittings etc.,) Material Cold rolled steel plate (SPC)
Mounting Hole Type Round hole Application Streamlining of Logistics, Hand Truck Load Category For Heavy Load

Please check the type/dimensions/specifications of the part K-100HBS-PA-75 in the Casters - Polyurethane resin with cold rolled steel swivel plate, integrated brake, K-100HBS-PA series (Heavy load). series.

Products like this...

Part Number
K-100HBS-PA-50
K-100HBS-PA-65
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Load Range
(daN)
Allowable Load
(daN)
Mounting height
(mm)
Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Swivel Radius
(mm)
Product CD
1 Piece(s)Available

8 Days or more

10140.01~220.00196685050646450286530880
1 Piece(s)Available

8 Days or more

10220.01~320.00294927171909065386630883

Additional Products in this Category

Tech Support