(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Casters - Rubber, nylon or urethane with cold rolled steel swivel plate, integrated brake, K-413S series. (Part Numbers)

Casters - Rubber, nylon or urethane with cold rolled steel swivel plate, integrated brake, K-413S series.
  • Volume Discount

•Stopper: With Rotation Stopper
•Metal Piece(Fittings etc.,) Material: Cold rolled steel plate (SPC)
•Load Category: Light Load
•Caster Type: Plate Type Swivel

PDF

Part Number

Configured Part Number is shown.

K-413S-65-R

 
Part Number
K-413S-65-R
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Load Range
(daN)
Allowable Load
(daN)
Mounting height
(mm)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Application Swivel Radius
(mm)
Product CD
1 Piece(s)Available

8 Days or more

1035.01~80.004985RubberNoRound hole425558706526Commercial Facilities Display / Steel shelve, woodwork furniture6930236

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper With Rotation Stopper Metal Piece(Fittings etc.,) Material Cold rolled steel plate (SPC)
Load Category Used for Light load

Please check the type/dimensions/specifications of the part K-413S-65-R in the Casters - Rubber, nylon or urethane with cold rolled steel swivel plate, integrated brake, K-413S series. series.

Products like this...

Part Number
K-413S-125-N
K-413S-125-R
K-413S-125-UB
K-413S-65-UB
K-413S-75-N
K-413S-75-R
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Load Range
(daN)
Allowable Load
(daN)
Mounting height
(mm)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Application Swivel Radius
(mm)
Product CD
1 Piece(s)Available

8 Days or more

-140.01~220.00147168[Nylon] NylonChemical Resistance / Oil Resistance / Gasoline Resistance (Light Oil included)Slotted Holes75(80)75(80)10210212535Commercial Facilities Display / Steel shelve, woodwork furniture / OA equipment, information and communication equipment10530244
1 Piece(s)Available

8 Days or more

-140.01~220.00147168RubberNoSlotted Holes75(80)75(80)10210212535Commercial Facilities Display / Steel shelve, woodwork furniture10530239
1 Piece(s)Available

8 Days or more

-80.01~140.00127168[Urethane] Urethane RubberOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion ResistanceSlotted Holes75(80)75(80)10210212535Commercial Facilities Display / Steel shelve, woodwork furniture / OA equipment, information and communication equipment10530963
1 Piece(s)Available

8 Days or more

1035.01~80.006985[Urethane] Urethane RubberOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion ResistanceRound hole425558706526Commercial Facilities Display / Steel shelve, woodwork furniture / OA equipment, information and communication equipment6930960
1 Piece(s)Available

8 Days or more

1035.01~80.007893[Nylon] NylonChemical Resistance / Oil Resistance / Gasoline Resistance (Light Oil included)Round hole425558707526Commercial Facilities Display / Steel shelve, woodwork furniture / OA equipment, information and communication equipment6930242
1 Piece(s)Available

8 Days or more

1035.01~80.005993RubberNoRound hole425558707526Commercial Facilities Display / Steel shelve, woodwork furniture6930237

Additional Products in this Category

Tech Support