(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Casters - Rubber, nylon or urethane with cold rolled steel fixed plate, without brake, K-420SR series (White color). (Part Numbers)

Casters - Rubber, nylon or urethane with cold rolled steel fixed plate, without brake, K-420SR series (White color).
  • Volume Discount

•Caster Type : Plate Type Fixed
•Wheel Material : Nylon, Rubber, Urethane Rubber
•Wheel Characteristics : Abrasion Resistance, Chemical Resistance, Gasoline Resistant(including Light Oil), Not Provided, Oil Resistance
•Stopper : Not Provided
For complete product overview and details on Fixed Caster without Stopper, K-420SR see the sections below:

PDF

Part Number

Configured Part Number is shown.

K-420SR-125-UB

 
Part Number
K-420SR-125-UB
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Load Range
(daN)
Allowable Load
(daN)
Mounting height
(mm)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Application Product CD
1 Piece(s)Available

18 Days or more

-80.01~140.00127168[Urethane] Urethane RubberAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil ResistanceSlotted Holes100(112)56(53)1409412538Commercial Facilities Display / Steel shelve, woodwork furniture30973

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Stopper No Metal Piece(Fittings etc.,) Material Cold rolled steel plate (SPC)
Load Category Used for Light load

Please check the type/dimensions/specifications of the part K-420SR-125-UB in the Casters - Rubber, nylon or urethane with cold rolled steel fixed plate, without brake, K-420SR series (White color). series.

Products like this...

Part Number
K-420SR-100-UB
K-420SR-125-N
K-420SR-125-R
K-420SR-150-N
K-420SR-150-R
K-420SR-150-UB
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Load Range
(daN)
Allowable Load
(daN)
Mounting height
(mm)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Application Product CD
1 Piece(s)Available

8 Days or more

-80.01~140.0098132[Urethane] Urethane RubberOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion ResistanceSlotted Holes80(90)45(50)1107810032Commercial Facilities Display / Steel shelve, woodwork furniture30972
1 Piece(s)Available

12 Days or more

-140.01~220.00147168[Nylon] NylonChemical Resistance / Oil Resistance / Gasoline Resistance (Light Oil included)Slotted Holes100(112)56(53)1409412538Commercial Facilities Display / Steel shelve, woodwork furniture / OA equipment, information and communication equipment30436
1 Piece(s)Available

8 Days or more

-140.01~220.00147168RubberNoSlotted Holes100(112)56(53)1409412538Commercial Facilities Display / Steel shelve, woodwork furniture30431
1 Piece(s)Available

12 Days or more

-140.01~220.00157190[Nylon] NylonChemical Resistance / Oil Resistance / Gasoline Resistance (Light Oil included)Slotted Holes100(112)56(53)1409415043Commercial Facilities Display / Steel shelve, woodwork furniture / OA equipment, information and communication equipment30437
1 Piece(s)Available

8 Days or more

-140.01~220.00157190RubberNoSlotted Holes100(112)56(53)1409415043Commercial Facilities Display / Steel shelve, woodwork furniture30432
1 Piece(s)Available

8 Days or more

-80.01~140.00137190[Urethane] Urethane RubberOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion ResistanceSlotted Holes100(112)56(53)1409415043Commercial Facilities Display / Steel shelve, woodwork furniture30974

Additional Products in this Category

Tech Support