(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Casters - Synthetic rubber with cold rolled steel swivel plate, without brake, K-50 series (Medium load). (Part Numbers)

Casters - Synthetic rubber with cold rolled steel swivel plate, without brake, K-50 series (Medium load).
  • Volume Discount

•Caster Type : Plate Type Swivel
•Wheel Material : Synthetic Rubber
•Wheel Characteristics : Not Provided
•Stopper : Not Provided
For complete product overview and details on Pressed Large Swivel Caster without Stopper K-50 see the sections below:

PDF

Part Number

Configured Part Number is shown.

K-50-75

 
Part Number
K-50-75
Part NumberMinimum order quantityVolume DiscountDays to Ship Allowable Load Range
(daN)
Allowable Load
(daN)
Mounting height
(mm)
Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Product CD
1 Piece(s)Available

8 Days or more

35.01~80.0078.410363638282753230050

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper No Wheel Material Synthetic Rubber
Wheel Characteristics No Metal Piece(Fittings etc.,) Material Cold rolled steel plate (SPC) Mounting Hole Type Round hole
Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck Load Category Medium Load

Please check the type/dimensions/specifications of the part K-50-75 in the Casters - Synthetic rubber with cold rolled steel swivel plate, without brake, K-50 series (Medium load). series.

Products like this...

Part Number
K-50-100
K-50-130
K-50-150
K-50-200
Part NumberMinimum order quantityVolume DiscountDays to Ship Allowable Load Range
(daN)
Allowable Load
(daN)
Mounting height
(mm)
Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Product CD
1 Piece(s)Available

8 Days or more

80.01~140.00127144717195951003530051
1 Piece(s)Available

17 Days or more

140.01~220.0017617780801081081304230052
1 Piece(s)Available

8 Days or more

140.01~220.0019619890901201201504530053
1 Piece(s)Available

12 Days or more

220.01~320.002452501121121401402004530054

Additional Products in this Category

Tech Support