(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Wheels - Synthetic rubber with fixed cold-rolled steel plate, without brake, K-500 series (Medium load). (Part Numbers)

Wheels - Synthetic rubber with fixed cold-rolled steel plate, without brake, K-500 series (Medium load).
  • Volume Discount

•Caster Type : Plate Type Fixed
•Wheel Material : Synthetic Rubber
•Wheel Characteristics : Not Provided
•Stopper : Not Provided
For complete product overview and details on Pressed Large Rigid Caster without Stopper K-500 see the sections below:

PDF

Part Number

Configured Part Number is shown.

K-500-130

 
Part Number
K-500-130
Part NumberMinimum order quantityVolume DiscountDays to Ship Allowable Load Range
(daN)
Allowable Load
(daN)
Mounting height
(mm)
Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Product CD
1 Piece(s)Available

8 Days or more

140.01~220.00176.417710056137931304230445

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Stopper No Wheel Material Synthetic Rubber
Wheel Characteristics No Metal Piece(Fittings etc.,) Material Cold rolled steel plate (SPC) Mounting Hole Type Round hole
Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck Load Category Medium Load

Please check the type/dimensions/specifications of the part K-500-130 in the Wheels - Synthetic rubber with fixed cold-rolled steel plate, without brake, K-500 series (Medium load). series.

Products like this...

Part Number
K-500-100
K-500-150
K-500-200
K-500-75
Part NumberMinimum order quantityVolume DiscountDays to Ship Allowable Load Range
(daN)
Allowable Load
(daN)
Mounting height
(mm)
Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Product CD
1 Piece(s)Available

8 Days or more

80.01~140.001271448045115801003530444
1 Piece(s)Available

8 Days or more

140.01~220.0019619810056137931504530446
1 Piece(s)Available

8 Days or more

220.01~320.00245250112631511002004530447
1 Piece(s)Available

8 Days or more

35.01~80.0078.410363409168753230443

Additional Products in this Category

Tech Support