(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Casters - Rubber, nylon or urethane with steel swivel plate, without brake, K-420G series. (Part Numbers)

Casters - Rubber, nylon or urethane with steel swivel plate, without brake, K-420G series.
  • Volume Discount

•Caster Type : Plate Type Swivel
•Wheel Material : Nylon, Rubber, Urethane Rubber
•Wheel Characteristics : Abrasion Resistance, Chemical Resistance, Gasoline Resistant(including Light Oil), Not Provided, Oil Resistance
•Stopper : Not Provided
For complete product overview and details on Pressed Free Swivel Caster without Stopper K-420G see the sections below:

PDF

Part Number

Configured Part Number is shown.

K-420G-38-UR

 
Part Number
K-420G-38-UR
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Load Range
(daN)
Allowable Load
(daN)
Mounting height
(mm)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Application Swivel Radius
(mm)
Product CD
1 Piece(s)Available

8 Days or more

10~35.0027.450[Urethane] Urethane RubberAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance362846383817Commercial Facilities Display / Steel shelve, woodwork furniture / OA equipment, information and communication equipment3330379

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper No Metal Piece(Fittings etc.,) Material Cold rolled steel plate (SPC)
Mounting Hole Type Round hole Load Category Used for Light load

Please check the type/dimensions/specifications of the part K-420G-38-UR in the Casters - Rubber, nylon or urethane with steel swivel plate, without brake, K-420G series. series.

Products like this...

Part Number
K-420G-32-N
K-420G-32-R
K-420G-32-UR
K-420G-50-N
K-420G-50-R
K-420G-50-UR
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Load Range
(daN)
Allowable Load
(daN)
Mounting height
(mm)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Application Swivel Radius
(mm)
Product CD
1 Piece(s)Available

12 Days or more

10~35.0017.642[Nylon] NylonChemical Resistance / Oil Resistance / Gasoline Resistance (Light Oil included)302438323214Commercial Facilities Display / Steel shelve, woodwork furniture / OA equipment, information and communication equipment2830366
1 Piece(s)Available

8 Days or more

10~35.0011.842RubberNo302438323214Commercial Facilities Display / Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture / OA equipment, information and communication equipment2830360
1 Piece(s)Available

8 Days or more

10~35.0017.642[Urethane] Urethane RubberOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance302438323214Commercial Facilities Display / Steel shelve, woodwork furniture / OA equipment, information and communication equipment2830378
1 Piece(s)Available

8 Days or more

1035.01~80.0037.265[Nylon] NylonChemical Resistance / Oil Resistance / Gasoline Resistance (Light Oil included)463559475020Commercial Facilities Display / Steel shelve, woodwork furniture / OA equipment, information and communication equipment4230368
1 Piece(s)Available

8 Days or more

10~35.0029.465RubberNo463559475020Commercial Facilities Display / Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture / OA equipment, information and communication equipment4230362
1 Piece(s)Available

8 Days or more

1035.01~80.0037.265[Urethane] Urethane RubberOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance463559475020Commercial Facilities Display / Steel shelve, woodwork furniture / OA equipment, information and communication equipment4230380

Additional Products in this Category

Tech Support