(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Casters - Compact MC nylon with stainless steel swivel plate, without brake, K-1570J series (Heavy load).

Casters - Compact MC nylon with stainless steel swivel plate, without brake, K-1570J series (Heavy load).
  • Volume Discount

•Caster Type : Plate Type Swivel
•Wheel Material : MC Nylon
•Wheel Characteristics : Abrasion Resistance, Chemical Resistance, Gasoline Resistant(including Light Oil), Heat Resistance, Oil Resistance
•Stopper : Not Provided
For complete product overview and details on Stainless Steel Low Floor Type Swivel Caster without Stopper - K-1570J see the sections below:

PDF

Part Number

Configured Part Number is shown.

 
Part Number
K-1570J-80
K-1570J-100
Part NumberMinimum order quantityVolume DiscountDays to Ship Mounting height
(mm)
Wheel Dia. D
(φ)
Product CD
1 Piece(s)Available

12 Days or more

1408031522
1 Piece(s)Available

19 Days or more

15010031523

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper No Properties Low Floor Heavy Load
Allowable Load Range(daN) 750.01 or More Allowable Load(daN) 980 Wheel Material MC Nylon
Wheel Characteristics Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Heat resistant Metal Piece(Fittings etc.,) Material Stainless Steel Plate (304 Stainless Steel) Mounting Hole Type Round hole
Mounting Hole Pitch Longitudinal direction P1(mm) 85 Mounting Hole Pitch Transverse Direction P2(mm) 85 Plate Length L1(mm) 112
Plate Width W1(mm) 112 Wheel Width(mm) 40 Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment / Factory facilities
Load Category For Heavy Load

Additional Products in this Category

Tech Support