(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Casters - Compact MC nylon with cold-rolled stainless steel fixed plate, without brake, K-1558 series (Heavy load). (Part Numbers)

Casters - Compact MC nylon with cold-rolled stainless steel fixed plate, without brake, K-1558 series (Heavy load).
  • Volume Discount

•Caster Type : Plate Type Fixed
•Wheel Material : MC Nylon
•Wheel Characteristics : Abrasion Resistance, Chemical Resistance, Gasoline Resistant(including Light Oil), Heat Resistance, Oil Resistance
•Stopper : Not Provided
For complete product overview and details on Stainless Steel Fixed Caster for Low Floor Heavy Loads, K-1558 see the sections below:

PDF

Part Number

Configured Part Number is shown.

K-1558-65

 
Part Number
K-1558-65
Part NumberMinimum order quantityVolume DiscountDays to Ship Allowable Load Range
(daN)
Allowable Load
(daN)
Mounting height
(mm)
Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Product CD
1 Piece(s)Available

12 Days or more

320.01~485.0039296.555288659653631679

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Stopper No Properties Low Floor Heavy Load
Wheel Material MC Nylon Wheel Characteristics Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Heat resistant Metal Piece(Fittings etc.,) Material Stainless Steel Plate (304 Stainless Steel)
Mounting Hole Type Round hole Application Commercial Facilities Display / OA equipment, information and communication equipment / Factory facilities Load Category For Heavy Load

Please check the type/dimensions/specifications of the part K-1558-65 in the Casters - Compact MC nylon with cold-rolled stainless steel fixed plate, without brake, K-1558 series (Heavy load). series.

Products like this...

Part Number
K-1558-50
K-1558-75
Part NumberMinimum order quantityVolume DiscountDays to Ship Allowable Load Range
(daN)
Allowable Load
(daN)
Mounting height
(mm)
Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Product CD
1 Piece(s)Available

12 Days or more

220.01~320.0029478552885585032.531678
1 Piece(s)Available

16 Days or more

485.01~750.0049010863409572753931680

Additional Products in this Category

Tech Support