(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Caster Type : Plate Type Fixed
•Wheel Material : MC Nylon
•Wheel Characteristics : Abrasion Resistance, Chemical Resistance, Gasoline Resistant(including Light Oil), Heat Resistance, Oil Resistance
•Stopper : Not Provided
For complete product overview and details on Stainless Steel Fixed Caster for Low Floor Heavy Loads, K-1558 see the sections below:
Part Number
Configured Part Number is shown.
K-1558-50
Part Number |
---|
K-1558-50 |
Loading...
Caster Type | Plate Type Fixed | Stopper | No | Properties | Low Floor Heavy Load |
---|---|---|---|---|---|
Wheel Material | MC Nylon | Wheel Characteristics | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Heat resistant | Metal Piece(Fittings etc.,) Material | Stainless Steel Plate (304 Stainless Steel) |
Mounting Hole Type | Round hole | Application | Commercial Facilities Display / OA equipment, information and communication equipment / Factory facilities | Load Category | For Heavy Load |
Please check the type/dimensions/specifications of the part K-1558-50 in the Casters - Compact MC nylon with cold-rolled stainless steel fixed plate, without brake, K-1558 series (Heavy load). series.
Part Number |
---|
K-1558-65 |
K-1558-75 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy