(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/9/2024 to 4:00 p.m. (CDT) 11/10/2024. We apologize for the inconvenience.

Casters - Rubber, nylon, urethane or phenol with fixed stainless steel plate, without brake, K-1320S series. (Part Numbers)

Casters - Rubber, nylon, urethane or phenol with fixed stainless steel plate, without brake, K-1320S series.
  • Volume Discount

•Caster Type : Plate Type Swivel
•Wheel Material : Nylon, Phenol, Rubber, Urethane Rubber
•Wheel Characteristics : Abrasion Resistance, Chemical Resistance, Gasoline Resistant(including Light Oil), Not Provided, Oil Resistance
•Stopper : Not Provided
For complete product overview and details on Stainless Steel Swivel Caster without Stopper, K-1320S see the sections below:

PDF

Part Number

Configured Part Number is shown.

K-1320S-75-N

 
Part Number
K-1320S-75-N
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Load Range
(daN)
Allowable Load
(daN)
Mounting height
(mm)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Product CD
1 Piece(s)Available

9 Days or more

1035.01~80.008093[Nylon] NylonGasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance55427058752667Medium Load30925

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper No Metal Piece(Fittings etc.,) Material Stainless Steel Plate (304 Stainless Steel)
Mounting Hole Type Slotted Holes Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck

Please check the type/dimensions/specifications of the part K-1320S-75-N in the Casters - Rubber, nylon, urethane or phenol with fixed stainless steel plate, without brake, K-1320S series. series.

Products like this...

Part Number
K-1320S-125-R
K-1320S-125-UB
K-1320S-150-N
K-1320S-75-PH
K-1320S-75-R
K-1320S-75-UB
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Load Range
(daN)
Allowable Load
(daN)
Mounting height
(mm)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Product CD
1 Piece(s)Available

12 Days or more

10140.01~220.00150168RubberNo75(80)75(80)10210212538102Medium Load30922
1 Piece(s)Available

12 Days or more

1080.01~140.00130168[Urethane] Urethane RubberOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance75(80)75(80)10210212538102Medium Load30932
1 Piece(s)Available

12 Days or more

10140.01~220.00160190[Nylon] NylonChemical Resistance / Oil Resistance / Gasoline Resistance (Light Oil included)75(80)75(80)10210215040117Medium Load30928
1 Piece(s)Available

16 Days or more

1035.01~80.008093Phenol ResinNo55427058752667Medium Load30935
1 Piece(s)Available

12 Days or more

1035.01~80.006093RubberNo55427058752667Medium Load30920
1 Piece(s)Available

8 Days or more

1035.01~80.008093[Urethane] Urethane RubberOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance55427058752667Medium Load30930

Additional Products in this Category

Tech Support