(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Casters - Stainless Steel, Nylon or Urethane with Rectangular Stainless Steel Swivel Plate, Integrated Brake, K-1304GS Series. (Part Numbers)

Casters - Stainless Steel, Nylon or Urethane with Rectangular Stainless Steel Swivel Plate, Integrated Brake, K-1304GS Series.
  • Volume Discount

•Caster Type : Plate Type Swivel
•Wheel Material : Nylon, Stainless Steel, Urethane Rubber
•Wheel Characteristics : Abrasion Resistance, Chemical Resistance, Gasoline Resistant(including Light Oil), Low Temp. Resistance, Oil Resistance
•Stopper : With Rotation Stopper
For complete product overview and details on Stainless Steel Pressed Swivel Caster with Stopper K-1304GS see the sections below:

PDF

Part Number

Configured Part Number is shown.

K-1304GS-130-N

 
Part Number
K-1304GS-130-N
Part NumberMinimum order quantityVolume DiscountDays to Ship Allowable Load Range
(daN)
Allowable Load
(daN)
Mounting height
(mm)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Load Category Product CD
1 Piece(s)Available

8 Days or more

140.01~220.00205177[Nylon] NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance808010810813042Medium Load31082

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper With Rotation Stopper Metal Piece(Fittings etc.,) Material Stainless Steel Plate (304 Stainless Steel)
Mounting Hole Type Round hole Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment / Factory facilities

Please check the type/dimensions/specifications of the part K-1304GS-130-N in the Casters - Stainless Steel, Nylon or Urethane with Rectangular Stainless Steel Swivel Plate, Integrated Brake, K-1304GS Series. series.

Products like this...

Part Number
K-1304GS-100-N
K-1304GS-150-N
K-1304GS-200-N
K-1304GS-50-SUS
K-1304GS-50-UR
K-1304GS-65-SUS
Part NumberMinimum order quantityVolume DiscountDays to Ship Allowable Load Range
(daN)
Allowable Load
(daN)
Mounting height
(mm)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Load Category Product CD
1 Piece(s)Available

18 Days or more

140.01~220.00147144[Nylon] NylonChemical Resistance / Oil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance7171959510035Medium Load31081
1 Piece(s)Available

18 Days or more

220.01~320.00245198[Nylon] NylonChemical Resistance / Oil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance909012012015045Medium Load31083
1 Piece(s)Available

12 Days or more

320.01~485.00333250[Nylon] NylonChemical Resistance / Oil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance11211214014020045Medium Load31084
1 Piece(s)Available

8 Days or more

35.01~80.003980Stainless SteelChemical Resistance / Oil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance / Cold Resistance463562515020Used for Light load30709
1 Piece(s)Available

8 Days or more

35.01~80.003980[Urethane] Urethane RubberOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance463562515020Used for Light load30712
1 Piece(s)Available

12 Days or more

35.01~80.006887.5Stainless SteelChemical Resistance / Oil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance / Cold Resistance534169576520Medium Load30710

Additional Products in this Category

Tech Support