(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Caster Type : Plate Type Swivel
•Wheel Material : Nylon, Stainless Steel, Urethane Rubber
•Wheel Characteristics : Abrasion Resistance, Chemical Resistance, Gasoline Resistant(including Light Oil), Heat Resistance, Low Temp. Resistance, Oil Resistance
•Stopper : Not Provided
For complete product overview and details on Stainless Steel Pressed Steel Swivel Caster without Stopper K-1304G see the sections below:
Part Number
Configured Part Number is shown.
K-1304G-130-N
Part Number |
---|
K-1304G-130-N |
Loading...
Caster Type | Plate Type Universal | Stopper | No | Metal Piece(Fittings etc.,) Material | Stainless Steel Plate (304 Stainless Steel) |
---|---|---|---|---|---|
Mounting Hole Type | Round hole | Application | Commercial Facilities Display / Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment / Factory facilities |
Please check the type/dimensions/specifications of the part K-1304G-130-N in the Casters - Stainless Steel, Nylon or Urethane with Rectangular Stainless Steel Swivel Plate, without break, Series K-1304G. series.
Part Number |
---|
K-1304G-100-N |
K-1304G-150-N |
K-1304G-200-N |
K-1304G-50-SUS |
K-1304G-50-UR |
K-1304G-65-SUS |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy