(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Casters - Stainless steel, nylon or urethane with fixed rectangular stainless steel plate, without brake, K-1340R series. (Part Numbers)

Casters - Stainless steel, nylon or urethane with fixed rectangular stainless steel plate, without brake, K-1340R series.
  • Volume Discount

•Caster Type : Plate Type Fixed
•Wheel Material : Nylon, Stainless Steel, Urethane Rubber
•Wheel Characteristics : Abrasion Resistance, Chemical Resistance, Gasoline Resistant(including Light Oil), Heat Resistance, Low Temp. Resistance, Oil Resistance
•Stopper : Not Provided
For complete product overview and details on Stainless Steel Press Rigid Caster without Stopper K-1304R see the sections below:

PDF

Part Number

Configured Part Number is shown.

K-1304R-65-SUS

 
Part Number
K-1304R-65-SUS
Part NumberMinimum order quantityVolume DiscountDays to Ship Allowable Load Range
(daN)
Allowable Load
(daN)
Mounting height
(mm)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Load Category Product CD
1 Piece(s)Available

8 Days or more

35.01~80.006887.5Stainless SteelAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Cold Resistance452561456520Medium Load30533

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Stopper No Metal Piece(Fittings etc.,) Material Stainless Steel Plate (304 Stainless Steel)
Mounting Hole Type Round hole Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment / Factory facilities

Please check the type/dimensions/specifications of the part K-1304R-65-SUS in the Casters - Stainless steel, nylon or urethane with fixed rectangular stainless steel plate, without brake, K-1340R series. series.

Products like this...

Part Number
K-1304R-200-N
K-1304R-50-SUS
K-1304R-50-UR
K-1304R-65-UR
K-1304R-75-SUS
K-1304R-75-UR
Part NumberMinimum order quantityVolume DiscountDays to Ship Allowable Load Range
(daN)
Allowable Load
(daN)
Mounting height
(mm)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Load Category Product CD
1 Piece(s)Available

12 Days or more

320.01~485.00333250[Nylon] NylonChemical Resistance / Oil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance / Heat resistant1126315110220045Medium Load30541
1 Piece(s)Available

8 Days or more

35.01~80.003980Stainless SteelChemical Resistance / Oil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance / Cold Resistance452561455020Used for Light load30532
1 Piece(s)Available

8 Days or more

35.01~80.003980[Urethane] Urethane RubberOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance452561455020Used for Light load30535
1 Piece(s)Available

12 Days or more

35.01~80.006887.5[Urethane] Urethane RubberOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance452561456520Medium Load30536
1 Piece(s)Available

8 Days or more

35.01~80.007892.5Stainless SteelChemical Resistance / Oil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance / Cold Resistance452561457520Medium Load30534
1 Piece(s)Available

12 Days or more

35.01~80.007892.5[Urethane] Urethane RubberOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance452561457520Medium Load30537

Additional Products in this Category

Tech Support