(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Casters - Gray rubber or elastomer with square swivel plate, without brake, K-612J series (Grey color). (Part Numbers)

Casters - Gray rubber or elastomer with square swivel plate, without brake, K-612J series (Grey color).
  • Volume Discount

•Caster Type : Plate Type Swivel
•Wheel Material : Elastomer, Rubber
•Wheel Characteristics : Abrasion Resistance, Not Provided
•Stopper : Not Provided
For complete product overview and details on Gray Wheel Swivel Caster without Stopper - K-612J see the sections below:

PDF

Part Number

Configured Part Number is shown.

K-612J-50-TP

 
Part Number
K-612J-50-TP
Part NumberMinimum order quantityVolume DiscountDays to Ship Allowable Load Range
(daN)
Allowable Load
(daN)
Mounting height
(mm)
Wheel Material Mounting Hole Type Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Swivel Radius
(mm)
Product CD
1 Piece(s)Available

16 Days or more

35.01~80.005065ElastomerRound hole4635594750204631700

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper No Wheel Characteristics Abrasion Resistance / No
Metal Piece(Fittings etc.,) Material Cold rolled steel plate (SPC) Application Commercial Facilities Display / OA equipment, information and communication equipment Load Category Used for Light load

Please check the type/dimensions/specifications of the part K-612J-50-TP in the Casters - Gray rubber or elastomer with square swivel plate, without brake, K-612J series (Grey color). series.

Products like this...

Part Number
K-612J-100-TP
K-612J-125-R
K-612J-150-R
K-612J-75-TP
Part NumberMinimum order quantityVolume DiscountDays to Ship Allowable Load Range
(daN)
Allowable Load
(daN)
Mounting height
(mm)
Wheel Material Mounting Hole Type Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Swivel Radius
(mm)
Product CD
1 Piece(s)Available

8 Days or more

80.01~140.00100130ElastomerSlotted Holes68(71)68(71)9090100328331703
1 Piece(s)Available

8 Days or more

140.01~220.00150165RubberSlotted Holes75(80)75(80)1021021253210131704
1 Piece(s)Available

16 Days or more

140.01~220.00160190RubberSlotted Holes75(80)75(80)1021021503211831705
1 Piece(s)Available

8 Days or more

35.01~80.005093ElastomerRound hole5542705875256531702

Additional Products in this Category

Tech Support