(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Casters - Gray elastomer or rubber with rectangular fixed plate, without brake, K-612K series (Grey color). (Part Numbers)

Casters - Gray elastomer or rubber with rectangular fixed plate, without brake, K-612K series (Grey color).
  • Volume Discount

•Caster Type : Plate Type Fixed
•Wheel Material : Elastomer
•Wheel Characteristics : Abrasion Resistance, Not Provided
•Stopper : Not Provided
For complete product overview and details on Gray Wheel Fixed Caster without Stopper - K-612K see the sections below:

PDF

Part Number

Configured Part Number is shown.

K-612K-75-TP

 
Part Number
K-612K-75-TP
Part NumberMinimum order quantityVolume DiscountDays to Ship Allowable Load Range
(daN)
Allowable Load
(daN)
Mounting height
(mm)
Mounting Hole Type Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Product CD
1 Piece(s)Available

Same day

Stock

35.01~80.005093Round hole55287052752531708

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Stopper No Wheel Material Elastomer
Wheel Characteristics Abrasion Resistance / No Metal Piece(Fittings etc.,) Material Cold rolled steel plate (SPC) Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment
Load Category Used for Light load

Please check the type/dimensions/specifications of the part K-612K-75-TP in the Casters - Gray elastomer or rubber with rectangular fixed plate, without brake, K-612K series (Grey color). series.

Products like this...

Part Number
K-612K-100-TP
K-612K-50-TP
K-612K-65-TP
Part NumberMinimum order quantityVolume DiscountDays to Ship Allowable Load Range
(daN)
Allowable Load
(daN)
Mounting height
(mm)
Mounting Hole Type Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Product CD
1 Piece(s)Available

Same day

Stock

80.01~140.00100130Slotted Holes80(90)45(50)110701003231709
1 Piece(s)Available

Same day

Stock

35.01~80.005065Round hole45255844502031706
1 Piece(s)Available

Same day

Stock

35.01~80.005085Round hole55287052652531707

Additional Products in this Category

Tech Support