(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Casters - Compact polyurethane resin or plastic, with swivel plate, integrated leveler, without brake, K-100HB2-AF series (Heavy load). (Part Numbers)

Casters - Compact polyurethane resin or plastic, with swivel plate, integrated leveler, without brake, K-100HB2-AF series (Heavy load).
  • Volume Discount

•Caster Type : Plate Type Swivel, With Leveling Mounts
•Wheel Material : Engineering Plastics, Polyurethane
•Wheel Characteristics : Abrasion Resistance, Chemical Resistance, Heat Resistance, Low Temp. Resistance
•Stopper : Not Provided
For complete product overview and details on Heavy-Duty Low Floor Type Swivel Caster and Adjuster without Stopper, K-100HB2-AF see the sections below:

PDF

Part Number

Configured Part Number is shown.

K-100HB2-AF-50-EP

 
Part Number
K-100HB2-AF-50-EP
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSProperties Allowable Load Range
(daN)
Allowable Load
(daN)
Mounting height
(mm)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Thread Dia. Wheel Dia. D
(φ)
Wheel Width
(mm)
Swivel Radius
(mm)
Product CD
1 Piece(s)Available

8 Days or more

10[Low-Profile Heavy-Load] Low Floor Heavy Load220.01~320.0024570Engineering PlasticChemical Resistance / Heat resistant / Cold Resistance9090110110M1450286331051

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal / With Adjuster Stopper No Metal Piece(Fittings etc.,) Material Cold rolled steel plate (SPC)
Mounting Hole Type Round hole Application Commercial Facilities Display / OA equipment, information and communication equipment Load Category For Heavy Load

Please check the type/dimensions/specifications of the part K-100HB2-AF-50-EP in the Casters - Compact polyurethane resin or plastic, with swivel plate, integrated leveler, without brake, K-100HB2-AF series (Heavy load). series.

Products like this...

Part Number
K-100HB2-AF-40-EP
K-100HB2-AF-40-PA
K-100HB2-AF-50-PA
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSProperties Allowable Load Range
(daN)
Allowable Load
(daN)
Mounting height
(mm)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Thread Dia. Wheel Dia. D
(φ)
Wheel Width
(mm)
Swivel Radius
(mm)
Product CD
1 Piece(s)Available

8 Days or more

10[Low-Profile Heavy-Load] Low Floor Heavy Load140.01~220.0019660Engineering PlasticChemical Resistance / Cold Resistance / Heat resistant75759292M1240255031050
1 Piece(s)Available

8 Days or more

10[Low-Profile Heavy-Load] Low Floor Heavy Load・Low Volume140.01~220.0019660Polyurethane ResinAbrasion Resistance75759292M1240255031048
1 Piece(s)Available

8 Days or more

10[Low-Profile Heavy-Load] Low Floor Heavy Load・Low Volume220.01~320.0024570Polyurethane ResinAbrasion Resistance9090110110M1450286331049

Additional Products in this Category

Tech Support