(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Caster Type : Plate Type Swivel, With Leveling Mounts
•Wheel Material : Engineering Plastics, Polyurethane
•Wheel Characteristics : Abrasion Resistance, Chemical Resistance, Heat Resistance, Low Temp. Resistance
•Stopper : Not Provided
For complete product overview and details on Heavy-Duty Low Floor Type Swivel Caster and Adjuster without Stopper, K-100HB2-AF see the sections below:
Part Number
Configured Part Number is shown.
K-100HB2-AF-40-EP
Part Number |
---|
K-100HB2-AF-40-EP |
Loading...
Caster Type | Plate Type Universal / With Adjuster | Stopper | No | Metal Piece(Fittings etc.,) Material | Cold rolled steel plate (SPC) |
---|---|---|---|---|---|
Mounting Hole Type | Round hole | Application | Commercial Facilities Display / OA equipment, information and communication equipment | Load Category | For Heavy Load |
Please check the type/dimensions/specifications of the part K-100HB2-AF-40-EP in the Casters - Compact polyurethane resin or plastic, with swivel plate, integrated leveler, without brake, K-100HB2-AF series (Heavy load). series.
Part Number |
---|
K-100HB2-AF-40-PA |
K-100HB2-AF-50-EP |
K-100HB2-AF-50-PA |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy