(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Handle - Serie A-69. (Part Numbers)

Handle - Serie A-69.
  • Volume Discount

U-type handles with long handle. Made of zinc alloy with chrome plated finish. Mounting method: countersunk holes. Selectable length.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A-69-1
A-69-2
A-69-3
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHeight H
(mm)
P1
(mm)
W2
(mm)
Product CD
1 Piece(s)Available

8 Days or more

10441782600973
1 Piece(s)Available

8 Days or more

10401502201136
1 Piece(s)Available

8 Days or more

10361202201137

Loading...

  1. 1

Basic Information

Main Body Type Imposition Type Surfaced Type Category U Type U-shaped Type Irregular Shape
Additional Function No Main Body Material Zinc Alloy (ZDC) Main Body, Surface Treatment Chrome Plating
Mounting Method Round hole Handle Cross Sectional Shape Others

Additional Products in this Category

Tech Support