(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Handle - Serie A-66. (Part Numbers)

Handle - Serie A-66.
  • Volume Discount

Curved U-type handle with simple design. Made of zinc alloy with chrome plated finish. Mounting method: internal thread.

PDF

Part Number

Configured Part Number is shown.

A-66

 
Part Number
A-66
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

Same day

Stock

10

Loading...

  1. 1

Basic Information

Main Body Type Imposition Type Surfaced Type Category Arch Model Additional Function No
Main Body Material Zinc Alloy (ZDC) Main Body, Surface Treatment Satin chrome plating Mounting Method Female Screw
Pitch P(mm) 94 Pitch(mm) 94 Height(mm) 26
Grip(mm) 14 Product CD 00185

Please check the type/dimensions/specifications of the part A-66 in the Handle - Serie A-66. series.

Additional Products in this Category

Tech Support