(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Handle - Serie A-70. (A-70-1)

Handle - Serie A-70. A-70-1
  • Volume Discount

Leather handles. Mounting method: through holes. Selectable length.

PDF

Part Number

Configured Part Number is shown.

A-70-1

 
Part Number
A-70-1
Part NumberMinimum order quantityVolume DiscountDays to Ship Pitch P
(mm)
Thread Length
(mm)
W
(mm)
L1
(mm)
Product CD
1 Piece(s)Available

8 Days or more

232004020000197

Loading...

  1. 1

Basic Information

Main Body Type Special Forms Additional Function Folding type Main Body Material Others
Main Body, Surface Treatment No Mounting Method Round hole

Please check the type/dimensions/specifications of the part A-70-1 in the Handle - Serie A-70. series.

Products like this...

Part Number
A-70-2
A-70-3
Part NumberMinimum order quantityVolume DiscountDays to Ship Pitch P
(mm)
Thread Length
(mm)
W
(mm)
L1
(mm)
Product CD
1 Piece(s)Available

8 Days or more

181813218100198
1 Piece(s)Available

8 Days or more

151382413800199

Additional Products in this Category

Tech Support