(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Handle - Serie AP-829.

Handle - Serie AP-829.
  • Volume Discount

U-type handles with different geometries in gray and black. They have covers to hide the mounting holes. Manufactured in polyamide or polypropylene depending on the model. Mounting method: holes for hexagonal screws or hexagonal nuts; holes for socket head cap screws, according to model.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
AP-829-1-BLACK
AP-829-1-GRAY
AP-829-2-BLACK
AP-829-2K
AP-829-3-BLACK
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSU-shaped Type Applied Load
(N)
Main Body Material Pitch P
(mm)
Handle Diameter D
(mm)
Height H
(mm)
Pitch
(mm)
Length
(mm)
Grip
(mm)
Standard Color Product CD
1 Piece(s)Available

Same day

Stock

10Straight490Polyamide200-41200-25Black03998
1 Piece(s)Available

Same day

Stock

10Straight490Polyamide200-41200-25Gray02067
1 Piece(s)Available

Same day

Stock

10Straight260[Polypropylene] Polypropylene (PP)150-45150-25Black03003
1 Piece(s)Available

8 Days or more

10[Irregular Shape] Irregular Shape260[Polypropylene] Polypropylene (PP)1502245150193-Black04538
1 Piece(s)Available

8 Days or more

10Straight230[Polypropylene] Polypropylene (PP)135-39135-25Black01822

Loading...

  1. 1

Basic Information

Main Body Type Imposition Type Surfaced Type Category U Type Additional Function No
Main Body, Surface Treatment No Mounting Method Round hole Handle Cross Sectional Shape Others

Additional Products in this Category

Tech Support