(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Rounded, straight U-type handles in yellow color. Made of polyamide. Diameter selectable. Mounting method: metric or standard internal thread.
Part Number
Configured Part Number is shown.
AP-526-1
Main Body Type | Imposition Type | Surfaced Type Category | U Type | U-shaped Type | Straight |
---|---|---|---|---|---|
Additional Function | No | Main Body Material | Polyamide | Main Body, Surface Treatment | No |
Mounting Method | Female Screw | Handle Cross Sectional Shape | Round Shape |
Please check the type/dimensions/specifications of the part AP-526-1 in the Handle - Serie AP-526. series.
Part Number |
---|
AP-526-2 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy