(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Round handles. Available in ivory and black. Made of ABS resin, with brass thread inserts.
Part Number
Configured Part Number is shown.
AP-280-BLACK
Main Body Type | Special Forms | Additional Function | No | Main Body Material | ABS Resin |
---|---|---|---|---|---|
Main Body, Surface Treatment | No | Mounting Method | Female Screw | Pitch P(mm) | 58 |
Please check the type/dimensions/specifications of the part AP-280-BLACK in the Handle - Serie AP-280. series.
Part Number |
---|
AP-280-IVORY |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy