(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Handle - Serie AP-268.

Handle - Serie AP-268.
  • Volume Discount

Easy to install recessed handles in ivory and black. Within their design they have clips that allow them to be fixed to the installation plate. It is recommended to use plate thickness from 0.8 mm to 10 mm. Manufactured in ABS resin alloy.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
AP-268-2-BLACK
AP-268-2-IVORY
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSStandard Color Product CD
1 Piece(s)Available

Same day

Stock

10Black04288
1 Piece(s)Available

Same day

Stock

10Ivory04299

Loading...

  1. 1

Basic Information

Main Body Type Recessed Type Additional Function No Main Body Material ABS Alloy
Main Body, Surface Treatment No Mounting Method One-Touch

Additional Products in this Category

Tech Support