(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Handle - Serie AP-87.

Handle - Serie AP-87.
  • Volume Discount

Recessed handles. They have a spring that allows maintaining the handle position vertically or horizontally. Mounting method: external thread. Made of ABS resin alloy. Selectable length.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
AP-87-1
AP-87-2
AP-87-3
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplied Load
(N)
P1
(mm)
Product CD
1 Piece(s)Available

8 Days or more

1029411401460
1 Piece(s)Available

8 Days or more

1019610001461
1 Piece(s)Available

8 Days or more

10988401462

Loading...

  1. 1

Basic Information

Main Body Type Trunk Shape Additional Function Folding type / Storage Shape Main Body Material ABS Alloy
Main Body, Surface Treatment No Mounting Method Male Screw

Additional Products in this Category

Tech Support