(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Handles - Serie A-82. (A-82-1)

Handles - Serie A-82. A-82-1
  • Volume Discount

Folding U-type handle. Mounting method: countersunk holes. Made of cast brass. Selectable length.

PDF

Part Number

Configured Part Number is shown.

A-82-1

 
Part Number
A-82-1
Part NumberMinimum order quantityVolume DiscountDays to Ship Pitch P
(mm)
Height H
(mm)
H2
(mm)
Product CD
1 Piece(s)Available

8 Days or more

132561800210

Loading...

  1. 1

Basic Information

Main Body Type Imposition Type Surfaced Type Category U Type U-shaped Type Irregular Shape
Additional Function Folding type Main Body Material Brass Press-Casting Main Body, Surface Treatment Chrome Plating
Mounting Method Round hole Handle Cross Sectional Shape Square shape

Please check the type/dimensions/specifications of the part A-82-1 in the Handles - Serie A-82. series.

Products like this...

Part Number
A-82-2
A-82-3
Part NumberMinimum order quantityVolume DiscountDays to Ship Pitch P
(mm)
Height H
(mm)
H2
(mm)
Product CD
1 Piece(s)Available

8 Days or more

109511600211
1 Piece(s)Available

8 Days or more

100481400212

Additional Products in this Category

Tech Support