(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 3/22 to 6:00 p.m. (CDT) 3/23/2025. We apologize for the inconvenience.

Handles - Serie A-1046.

Handles - Serie A-1046.
  • Volume Discount

Rounded U-type handles. Mounting method: internal thread. Made of 304 stainless steel with polished finish. Selectable length.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A-1046-1
A-1046-2
A-1046-3
A-1046-4
A-1046-5
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSPitch P
(mm)
Product CD
1 Piece(s)Available

8 Days or more

109001202
1 Piece(s)Available

Same day

Stock

1072.501203
1 Piece(s)Available

8 Days or more

105501204
1 Piece(s)Available

8 Days or more

1037.501205
1 Piece(s)Available

8 Days or more

102001206

Loading...

  1. 1

Basic Information

Main Body Type Imposition Type Surfaced Type Category U Type U-shaped Type Straight
Additional Function No Main Body Material Stainless Steel Rod (SUS303) Main Body, Surface Treatment Barrel Grinding
Mounting Method Female Screw Handle Cross Sectional Shape Round Shape Grip(φ) 4

Additional Products in this Category

Tech Support