(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Screw Plugs - Hex Socket Head, Tapered, Sunken Type, B【1-100 Pieces Per Package】

Screw Plugs - Hex Socket Head, Tapered, Sunken Type, B
  • Volume Discount

•Shape: Standard
•Plug Type: Sunk Head Plug
•Mounting Hole Shape: Hex Socket

Part Number

Configured Part Number is shown.

Part Number
919000005
919000010
919000020
919000030
919000040
919000060
919000100
919130005
919130010
919130020
919130030
919130040
919130060
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal Thread (R) Length ±0.4
(mm)
Material Surface Treatment
1 Piece(s)Available

Same day

Stock

101/166[Steel] Forged Carbon Steel[Black Oxide Coating] Black oxide film
1 Piece(s)Available

Same day

Stock

101/87[Steel] Forged Carbon Steel[Black Oxide Coating] Black oxide film
1 Piece(s)Available

Same day

Stock

101/49[Steel] Forged Carbon Steel[Black Oxide Coating] Black oxide film
1 Piece(s)Available

Same day

Stock

103/810[Steel] Forged Carbon Steel[Black Oxide Coating] Black oxide film

100 Pieces Per Package

200 Pack(s)Available

10 Days or more

101/212[Steel] Forged Carbon Steel[Black Oxide Coating] Black oxide film

50 Pieces Per Package

100 Pack(s)Available

10 Days or more

103/414[Steel] Forged Carbon Steel[Black Oxide Coating] Black oxide film

40 Pieces Per Package

40 Pack(s)Available

10 Days or more

10116.5[Steel] S25C[Black Oxide Coating] Black oxide film
1 Piece(s)Available

8 Days or more

101/166[Steel] Forged Carbon Steel[Chromate] Trivalent Chromate
1 Piece(s)Available

8 Days or more

101/87[Steel] Forged Carbon Steel[Chromate] Trivalent Chromate
1 Piece(s)Available

8 Days or more

101/49[Steel] Forged Carbon Steel[Chromate] Trivalent Chromate
1 Piece(s)Available

8 Days or more

103/810[Steel] Forged Carbon Steel[Chromate] Trivalent Chromate
1 Piece(s)Available

8 Days or more

101/212[Steel] Forged Carbon Steel[Chromate] Trivalent Chromate
100 Piece(s)Available

9 Days or more

103/414[Steel] Forged Carbon Steel[Chromate] Trivalent Chromate

Loading...

  1. 1

Basic Information

Shape Standard Mounting Hole Shape Hex Socket Plug type Sunk Head Plug

Additional Products in this Category

Tech Support