(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Screw Plugs - Hex Socket Head, Tapered, Sunken Type, DB

Screw Plugs - Hex Socket Head, Tapered, Sunken Type, DB
  • Volume Discount

•Shape: Standard
•Plug Type: Sunk Head Plug
•Mounting Hole Shape: Hex Socket
•Material: 4137 Alloy Steel
•Surface Treatment: Black oxide film

Part Number

Configured Part Number is shown.

Part Number
916000010
916000020
916000030
916000040
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal Thread (NPT/NPTF) Length ±0.4
(mm)
1 Piece(s)Available

8 Days or more

101/86.35
1 Piece(s)Available

8 Days or more

101/410.3
1 Piece(s)Available

8 Days or more

103/810.3
1 Piece(s)Available

8 Days or more

101/213.5

Loading...

  1. 1

Basic Information

Shape Standard Mounting Hole Shape Hex Socket Material 4137 Alloy Steel
Surface Treatment Black oxide film Plug type Sunk Head Plug Strength Class 34~40

Additional Products in this Category

Tech Support