(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hex Socket Cap Screw with Spherical Washer - Steel, Class 12.9, Black Oxide, M4 - M10【1-2,000 Pieces Per Package】

Hex Socket Cap Screw with Spherical Washer - Steel, Class 12.9, Black Oxide, M4 - M10
  • Volume Discount

[Product Specifications]
[Material] 4137 Alloy Steel
Since a serrated conical disc spring washer is installed, this does not scratch fastened members like conventional spring washers.

[Features]
· A 12.9 high strength bolt with washer included.
· The bolt washer is also reinforced via special processing.
· Since a serrated conical disc spring washer is installed, this does not scratch fastened members like conventional spring washers.
· Stable thanks to the low torque coefficient.
· The serrated conical disc spring washer does not co-rotate with bolts, helping mitigate friction on the washer.
· The parts have been integrated.
· A washer is included in the bolt, so they can be handled as one part.
NH Safety Socket

Part Number

Configured Part Number is shown.

Part Number
010003006
010003008
010003014
010003015
010003016
010003018
010003020
010003025
010004008
010004014
010004015
010004016
010004018
010004020
010004025
010005012
010005025
010006010
010006012
010006014
010006016
010006018
010006020
010006030
010006035
010008012
010008014
010008015
010008016
010008018
010008020
010008035
010010020
010010030
010010035
10004006
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L or l (mm) Pitch
(mm)

2,000 Pieces Per Package

1 Pack(s)Available

12 Days or more

10360.5

2,000 Pieces Per Package

1,000 Pack(s)Available

10 Days or more

10380.5

1,000 Pieces Per Package

1,000 Pack(s)Available

10 Days or more

103140.5
1,000 Piece(s)Available

Quote

103150.5

1,000 Pieces Per Package

1,000 Pack(s)Available

10 Days or more

103160.5

1,000 Pieces Per Package

1,000 Pack(s)Available

10 Days or more

103180.5

1,000 Pieces Per Package

1,000 Pack(s)Available

10 Days or more

103200.5

1,000 Pieces Per Package

1,000 Pack(s)Available

10 Days or more

103250.5

2,000 Pieces Per Package

1,000 Pack(s)Available

10 Days or more

10480.7

1,000 Pieces Per Package

1,000 Pack(s)Available

10 Days or more

104140.7

1,000 Pieces Per Package

1,000 Pack(s)Available

10 Days or more

104150.7

1,000 Pieces Per Package

1,000 Pack(s)Available

10 Days or more

104160.7

1,000 Pieces Per Package

1,000 Pack(s)Available

10 Days or more

104180.7

1,000 Pieces Per Package

500 Pack(s)Available

10 Days or more

104200.7

1,000 Pieces Per Package

500 Pack(s)Available

10 Days or more

104250.7

2,000 Pieces Per Package

400 Pack(s)Available

10 Days or more

105120.8

500 Pieces Per Package

400 Pack(s)Available

10 Days or more

105250.8

1,000 Pieces Per Package

400 Pack(s)Available

10 Days or more

106101

1,000 Pieces Per Package

500 Pack(s)Available

10 Days or more

106121

1,000 Pieces Per Package

500 Pack(s)Available

10 Days or more

106141
400 Piece(s)Available

Quote

106161

1,000 Pieces Per Package

400 Pack(s)Available

10 Days or more

106181

1,000 Pieces Per Package

400 Pack(s)Available

10 Days or more

106201
400 Piece(s)Available

10 Days or more

106301
200 Piece(s)Available

10 Days or more

106351
200 Piece(s)Available

Quote

108121.25

500 Pieces Per Package

200 Pack(s)Available

10 Days or more

108141.25

500 Pieces Per Package

200 Pack(s)Available

10 Days or more

108151.25

500 Pieces Per Package

200 Pack(s)Available

10 Days or more

108161.25

500 Pieces Per Package

200 Pack(s)Available

10 Days or more

108181.25
200 Piece(s)Available

Quote

108201.25

200 Pieces Per Package

200 Pack(s)Available

10 Days or more

108351.25
100 Piece(s)Available

10 Days or more

1010201.5

200 Pieces Per Package

100 Pack(s)Available

10 Days or more

1010301.5
100 Piece(s)Available

Quote

1010351.5
1 Piece(s)Available

8 Days or more

10460.7

Loading...

  1. 1

Basic Information

Detailed Shape Standard Mounting Hole Shape Hex Socket Basic Shape Standard (Round)
Material 4137 Alloy Steel Surface Treatment Black Oxide Coating Thread ridge Type Metric coarse
Tip shape Flat End Additional Shapes Washer Included Application Standard
Strength Class(Steel) 12.9

Additional Products in this Category

Tech Support