(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Bearing Support - Block, URA type (Press fit).【2 Pieces Per Package】

Bearing Support - Block, URA type (Press fit).
  • Volume Discount

•Type: Bearings with Housings, Outer Ring Captured
•Main Body Shape: T-Shaped
•Bearing Type: Deep Groove Ball Bearings
•Number Of Bearings: Single
•Housing Material: Aluminum Alloy

PDF

Part Number

Configured Part Number is shown.

Part Number
URA-306
URA-408
URA-410
URA-512
URA-514
URA-616
URA-618
URA-720
URA-722
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSBearing I.D. d
(mm)
Width T
(mm)

2 Pieces Per Package

1 Pack(s)Available

11 Days or more

10626

2 Pieces Per Package

1 Pack(s)Available

11 Days or more

10832

2 Pieces Per Package

1 Pack(s)Available

11 Days or more

101032

2 Pieces Per Package

1 Pack(s)Available

11 Days or more

101238

2 Pieces Per Package

1 Pack(s)Available

11 Days or more

101438

2 Pieces Per Package

1 Pack(s)Available

11 Days or more

101648

2 Pieces Per Package

1 Pack(s)Available

11 Days or more

101848

2 Pieces Per Package

1 Pack(s)Available

11 Days or more

102052

2 Pieces Per Package

1 Pack(s)Available

11 Days or more

102252
Part Number
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSBearing I.D. d
(mm)
Width T
(mm)

Loading...

  1. 1

Basic Information

Main Body Shape T Type Bearing Type Deep Groove Ball Bearing Bearing Retained No
Number of Bearings Single Housing Material A2017 Type Bearing holder set, Outer ring captured type
Surface Treatment No

Additional Products in this Category

Tech Support