(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Bearing Support - Block, UPW type (Clamp Type Adjustment).

Bearing Support - Block, UPW type (Clamp Type Adjustment).
  • Volume Discount

•Type: Bearings with Housings, Outer Ring Captured
•Main Body Shape: T-Shaped
•Bearing Type: Deep Groove Ball Bearings
•Number Of Bearings: Single
•Housing Material: Aluminum Alloy

PDF

Part Number

Configured Part Number is shown.

 
Part Number
UPW-720
UPW-722
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBearing I.D. d
(mm)
1 Piece(s)Available

11 Days or more

1020
1 Piece(s)Available

11 Days or more

1022

Loading...

  1. 1

Basic Information

Main Body Shape T Type Bearing Type Deep Groove Ball Bearing Bearing Retained No
Number of Bearings Single Housing Material A2017 Type Bearing holder set, Outer ring captured type
Width T(mm) 52 Surface Treatment No

Additional Products in this Category

Tech Support