(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Shaft Attached Type Joint Bearing Type K-P Model with Spline Shaft Attached (Part Numbers)

Shaft Attached Type Joint Bearing Type K-P Model with Spline Shaft Attached
  • Volume Discount

•Type : With Shaft
•Application : Standard
•Body Material : 1045 Carbon Steel
For complete product overview and details on Shaft Attached Type Joint Bearing Type K-P Model with Spline Shaft Attached see the sections below:

PDF

Part Number

Configured Part Number is shown.

K-10P-A-A

 
Part Number
K-10P-A-A
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

17 Days or more

10

Loading...

  1. 1

Basic Information

Type Shaft Type φd(Ø) 10 φD(Ø) 20
Full Length(mm) 219~450 Body Material 1045 Carbon Steel Application Standard
Shaft hole shape and left (B, T only JIS standards specified) A Shaft hole shape and right (B, T only JIS standards specified) A

Please check the type/dimensions/specifications of the part K-10P-A-A in the Shaft Attached Type Joint Bearing Type K-P Model with Spline Shaft Attached series.

Additional Products in this Category

Tech Support