(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Type : With Shaft
•Application : Standard
•Body Material : 1045 Carbon Steel
•Feature : High Torque
For complete product overview and details on Strong B-P Joint with Spline Type Wheel Attached see the sections below:
Part Number
Configured Part Number is shown.
B-10P-A-A
Type | Shaft Type | φd(Ø) | 10 | φD(Ø) | 20 |
---|---|---|---|---|---|
Full Length(mm) | 231~458 | Feature | High Torque | Body Material | 1045 Carbon Steel |
Application | Standard | Shaft hole shape and left (B, T only JIS standards specified) | A | Shaft hole shape and right (B, T only JIS standards specified) | A |
Q Type (Decomposition) | No |
Please check the type/dimensions/specifications of the part B-10P-A-A in the Strong B-P Joint with Spline Type Wheel Attached series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy