(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Joint with Spline, with Axle, Precision Type S-P Model

Joint with Spline, with Axle, Precision Type S-P Model
  • Volume Discount

•Type : With Shaft
•Application : Standard
•Body Material : SS41
•Feature : High Accuracy, Small
For complete product overview and details on Joint with Spline, with Axle, Precision Type S-P Model see the sections below:

PDF

Part Number

Configured Part Number is shown.

S-10P-A-A

 
Part Number
S-10P-A-A
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

14 Days or more

10

Loading...

  1. 1

Basic Information

Type Shaft Type φd(Ø) 10 φD(Ø) 22
Full Length(mm) 185~423 Feature High accuracy / Small Body Material SS41
Application Standard Shaft hole shape and left (B, T only JIS standards specified) A Shaft hole shape and right (B, T only JIS standards specified) A

Please check the type/dimensions/specifications of the part S-10P-A-A in the Joint with Spline, with Axle, Precision Type S-P Model series.

Additional Products in this Category

Tech Support