(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Type with shaft, joint with hexagonal shaft, precision type, H-GX type

Type with shaft, joint with hexagonal shaft, precision type, H-GX type
  • Volume Discount

•Type : With Shaft
•Application : Standard
•Body Material : 4137 Alloy Steel
•Feature : High Accuracy, High Durability
For complete product overview and details on Type with shaft, joint with hexagonal shaft, precision type, H-GX type see the sections below:

PDF

Part Number

Configured Part Number is shown.

 
Part Number
H-6GX-A-A
H-8GX-A-A
H-10GX-A-A
H-12GX-A-A
H-16GX-A-A
H-20GX-A-A
H-25GX-A-A
H-30GX-A-A
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSφd
(Ø)
φD
(Ø)
Full Length
(mm)
1 Piece(s)Available

14 Days or more

10612.5131~250
1 Piece(s)Available

14 Days or more

10816163~265
1 Piece(s)Available

14 Days or more

101020176~297
1 Piece(s)Available

14 Days or more

101225224~325
1 Piece(s)Available

14 Days or more

101632259~403
1 Piece(s)Available

14 Days or more

102040316~480
1 Piece(s)Available

14 Days or more

102550399~617
1 Piece(s)Available

14 Days or more

103057517~685

Loading...

  1. 1

Basic Information

Type Shaft Type Feature High accuracy / High durability Body Material 4137 Alloy Steel
Application Standard Shaft hole shape and left (B, T only JIS standards specified) A Shaft hole shape and right (B, T only JIS standards specified) A

Additional Products in this Category

Tech Support