(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Type with Shaft, Joint with Hexagonal Shaft, Precision Type, S-GX Type

Type with Shaft, Joint with Hexagonal Shaft, Precision Type, S-GX Type
  • Volume Discount

•Type : With Shaft
•Application : Standard
•Body Material : SS41
•Feature : High Accuracy, Small
For complete product overview and details on Type with Shaft, Joint with Hexagonal Shaft, Precision Type, S-GX Type see the sections below:

PDF

Part Number

Configured Part Number is shown.

 
Part Number
S-8GX-A-A
S-10GX-A-A
S-12GX-A-A
S-14GX-A-A
S-16GX-A-A
S-18GX-A-A
S-20GX-A-A
S-22GX-A-A
S-25GX-A-A
S-30GX-A-A
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSφd
(Ø)
φD
(Ø)
Full Length
(mm)
1 Piece(s)Available

14 Days or more

10818132~245
1 Piece(s)Available

14 Days or more

101022144~275
1 Piece(s)Available

14 Days or more

101226164~283
1 Piece(s)Available

14 Days or more

101429192~360
1 Piece(s)Available

14 Days or more

101632219~373
1 Piece(s)Available

14 Days or more

101837244~404
1 Piece(s)Available

14 Days or more

102042270~444
1 Piece(s)Available

14 Days or more

102247305~535
1 Piece(s)Available

14 Days or more

102552349~581
1 Piece(s)Available

14 Days or more

103058397~599

Loading...

  1. 1

Basic Information

Type Shaft Type Feature High accuracy / Small Body Material SS41
Application Standard Shaft hole shape and left (B, T only JIS standards specified) A Shaft hole shape and right (B, T only JIS standards specified) A

Additional Products in this Category

Tech Support